(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Vacuum Hose Polyolefin Elastomer 6 x 12

Vacuum Hose Polyolefin Elastomer 6 x 12

Standard Unit Price:
SGD 25.46
Days to Ship :
11 Day(s)

【Product Specifications】
・Material: Polyolefin elastomer
・Vacuum pressure resistance: 0.133Pa
・Allowable temperature limit: About 100℃
・Inner diameter x outer diameter: φ6 x φ12mm
・Cut length (Maximum length): 10m
・*For number of orders, please use "m" unit.
・*Display price is the price of 1m.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s)
SGD 25.46

Part Number : 6-544-02
Days to Ship 11 Day(s)
Standard Unit Price SGD 25.46

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)