Aramid Fiber Scissors ARSUPER 526

Brand :
AS ONE
Caution
- Product image is for representation and may differ from actual product.
- Please check product catalog information and part number below before placing order.
Product Description
【Product Specifications】
・Model number: ARSUPER 526
・Overall length (mm): 260
・Blade material: Ultra hard alloy super high-speed steel (hardness 72HRC)
・Blade length: 105mm
・Weight: 260g