(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Centimeter Stokes Standard Viscosity Fluid 500cst SN-4

Centimeter Stokes Standard Viscosity Fluid 500cst SN-4

【Product Specifications】
・Model number: SN-4
・Kinematic viscosity (cST): 500 (the value at 25℃)
・Flash point (℃): 315 or higher
・Component: Dimethylpolysiloxane
・Capacity: 500mL

PDF

Part Number

Configured Part Number is shown.

5-5709-04

 
Part Number
5-5709-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 134.50

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Product Type Viscosity standard solution Capacity 500 mL Component Dimethylpolysiloxane
Part number SN-4 Kinematic Viscosity (cST) 500 (value at 25°C) Flash Point (°C) 315 or more
Product Detail Type Stokes Viscosity Liquid, 500 cST

Please check the type/dimensions/specifications of the part 5-5709-04 in the Centimeter Stokes Standard Viscosity Fluid 500cst SN-4 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)