(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Centimeter Stokes Standard Viscosity Fluid 50cst SN-2

Centimeter Stokes Standard Viscosity Fluid 50cst SN-2

【Product Specifications】
・Model number: SN-2
・Kinematic viscosity (cST): 50 (the value at 25℃)
・Flash point (℃): 300 or higher
・Component: Dimethylpolysiloxane
・Capacity: 500mL

PDF

Part Number

Configured Part Number is shown.

5-5709-02

 
Part Number
5-5709-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 134.50

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Product Type Viscosity standard solution Capacity 500 mL Component Dimethylpolysiloxane
Part number SN-2 Kinematic Viscosity (cST) 50 (value at 25°C) Flash Point (°C) 300 or more
Product Detail Type Stokes Viscosity Liquid, 50 cST

Please check the type/dimensions/specifications of the part 5-5709-02 in the Centimeter Stokes Standard Viscosity Fluid 50cst SN-2 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)