(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Flexible Fluorine Hose E-PDB-32 32 x 41 1 Roll (5m)

Flexible Fluorine Hose E-PDB-32 32 x 41 1 Roll (5m)

Standard Unit Price:
SGD 1,065.00
Days to Ship :
10 Day(s)

【Product Specifications】
・Material: Inner layer; Fluorocarbon resin, Interlayer; special thermoplastic elastomer + polyester, Outer layer; soft PVC
・Model number: E-PDB-32
・Allowable temperature limit: 0 - 60℃
・Inner diameter x outer diameter: φ32 x φ41mm
・1 roll (5m)
・Maximum cut length: 20m
・Maximum operating pressure (20℃): ≦0.5MPa
・Minimum bent radius: φ224mm
・Application: Piping for shipping chemicals, food, drink, oil, gasoline, etc.
・Fluorocarbon resin used for inner layer conforms to the United States Food and Drug Administration and the Food Sanitation Act Ministry of Health and Welfare Notice No.20.
・*Since this product is layered structure, Use fittings to seal hose inside.

Basic Specifications

  • Outer diameter(mm)
    41
  • Product Detail Type
    32 × 41, 1 roll (5 m)
  • Inner Diameter(ømm)
    32
  • Standard Size (Maximum Length)
    20m
  • Code number
    E-PDB-32
  • Heat-Resistant Temperature
    0 to 60°C
  • Minimum Bending Radius(mm)
    224
  • Max. Pressure(MPa)
    ≤ 0.5 MPa
  • Materials
    Inner layer: fluoropolymer (PVDF); middle layer: special thermoplastic elastomer + polyester; outer layer: flexible PVC
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 1,065.00

Part Number : 5-5322-12
Days to Ship 10 Day(s)
Standard Unit Price SGD 1,065.00

Specificationtitle

  • Outer diameter(mm)
    41
  • Product Detail Type
    32 × 41, 1 roll (5 m)
  • Inner Diameter(ømm)
    32
  • Standard Size (Maximum Length)
    20m
  • Code number
    E-PDB-32
  • Heat-Resistant Temperature
    0 to 60°C
  • Minimum Bending Radius(mm)
    224
  • Max. Pressure(MPa)
    ≤ 0.5 MPa
  • Materials
    Inner layer: fluoropolymer (PVDF); middle layer: special thermoplastic elastomer + polyester; outer layer: flexible PVC

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)