(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Flexible Fluorine Hose E-PD-4 4 x 6 1 Roll (20m)

Flexible Fluorine Hose E-PD-4 4 x 6 1 Roll (20m)

Standard Unit Price:
SGD 167.80
Days to Ship :
8 Day(s)

【Product Specifications】
・Material: Inner layer; Fluorocarbon resin, Outer layer; Special thermoplastic elastomer
・Model number: E-PD-4
・Allowable temperature limit: -20 to +80℃
・Inner diameter x outer diameter: φ4 x φ6mm
・1 roll (20m)
・Maximum cut length: 100m
・Maximum operating pressure (20℃): ≦0.6MPa
・Minimum bent radius: φ24mm
・Application: Piping for shipping chemicals, food, drink, oil, gasoline, etc.
・Fluorocarbon resin used for inner layer conforms to the United States Food and Drug Administration and the Food Sanitation Act Ministry of Health and Welfare Notice No.20.
・*Since this product is layered structure, Use fittings to seal hose inside.

Basic Specifications

  • Outer diameter(mm)
    6
  • Product Detail Type
    4 × 6, 1 roll (20 m)
  • Inner Diameter(ømm)
    4
  • Standard Size (Maximum Length)
    20 m / 100 m
  • Code number
    E-PD-4
  • Heat-Resistant Temperature
    -20 to +80°C
  • Minimum Bending Radius(mm)
    24
  • Max. Pressure(MPa)
    ≤ 0.6 MPa
  • Materials
    Inner layer: fluoropolymer (PVDF); outer layer: special thermoplastic elastomer
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 167.80

Part Number : 5-5322-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 167.80

Specificationtitle

  • Outer diameter(mm)
    6
  • Product Detail Type
    4 × 6, 1 roll (20 m)
  • Inner Diameter(ømm)
    4
  • Standard Size (Maximum Length)
    20 m / 100 m
  • Code number
    E-PD-4
  • Heat-Resistant Temperature
    -20 to +80°C
  • Minimum Bending Radius(mm)
    24
  • Max. Pressure(MPa)
    ≤ 0.6 MPa
  • Materials
    Inner layer: fluoropolymer (PVDF); outer layer: special thermoplastic elastomer

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)