(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
PFA Flexible (Bellows) Tube FA-8-500 6 x 8 x 500

PFA Flexible (Bellows) Tube FA-8-500 6 x 8 x 500

Standard Unit Price:
SGD 99.10
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: FA-8-500
・Material: PFA (fluororesin)
・Bent radius: 10R
・Inner diameter x outer diameter: φ6 x φ8mm
・Length: 500mm

Basic Specifications

  • Length(m)
    0.5
  • Outer diameter(mm)
    ø 8
  • Bending radius
    10R
  • Product Detail Type
    6×8×500
  • Tube Wall Thickness(mm)
    1
  • Inner Diameter(ømm)
    6
  • Materials
    PFA (Fluoropolymer)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 99.10

Part Number : 5-1077-07
Days to Ship 8 Day(s)
Standard Unit Price SGD 99.10

Specificationtitle

  • Length(m)
    0.5
  • Outer diameter(mm)
    ø 8
  • Bending radius
    10R
  • Product Detail Type
    6×8×500
  • Tube Wall Thickness(mm)
    1
  • Inner Diameter(ømm)
    6
  • Materials
    PFA (Fluoropolymer)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)