(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Polarizing Beam Splitter, Cube Type 22x22x22 mm 632.8 nm

Polarizing Beam Splitter, Cube Type 22x22x22 mm 632.8 nm

Standard Unit Price:
SGD 655.40
Days to Ship :
26 Day(s)

Basic Specifications

  • Size(mm)
    22×22×22
  • Refractive Index
    1.51680/nd
  • Coating
    Joint surface / dielectric multilayer film (transmittance 98% P polarized light / reflectance 98% S polarized light), optically polished surface (4 surfaces) / AR multi-coat
  • Wavelength (nm)
    632.8
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
26 Day(s)
SGD 655.40

Part Number : 3-6944-02
Days to Ship 26 Day(s)
Standard Unit Price SGD 655.40

Specificationtitle

  • Size(mm)
    22×22×22
  • Refractive Index
    1.51680/nd
  • Coating
    Joint surface / dielectric multilayer film (transmittance 98% P polarized light / reflectance 98% S polarized light), optically polished surface (4 surfaces) / AR multi-coat
  • Wavelength (nm)
    632.8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)