(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Beam Splitter Cube Type 35x35x35 mm

Beam Splitter Cube Type 35x35x35 mm

Standard Unit Price:
SGD 622.50
Days to Ship :
10 Day(s)

Basic Specifications

  • Size(mm)
    35×35×35
  • Materials
    BK7
  • Coating
    Joint surface / dielectric multilayer film (half mirror), optically polished surface (4 surfaces) / AR multi-coat
  • Usable Wavelength
    400 to 700 nm
  • Substrate Refractive Index
    1.51680/nd
  • Features
    Phthalate plasticizer free
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 622.50

Part Number : 3-6943-09
Days to Ship 10 Day(s)
Standard Unit Price SGD 622.50

Specificationtitle

  • Size(mm)
    35×35×35
  • Materials
    BK7
  • Coating
    Joint surface / dielectric multilayer film (half mirror), optically polished surface (4 surfaces) / AR multi-coat
  • Usable Wavelength
    400 to 700 nm
  • Substrate Refractive Index
    1.51680/nd
  • Features
    Phthalate plasticizer free

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)