(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Micromanometer 0 - 15kpa

Micromanometer 0 - 15kpa

【Product Specifications】
・Model number: AT3/8x75x15kPa
・Pressure range (kPa): 0 - 15
・Minimum scale (kPa): 0.2
・Accuracy grade: ±1 scale
・Case shape: A
・Connection size: G3/8B
・Material: Volume, chamber/yellow copper, Metal case/SPC (cold-rolled steel plate)
・Main unit size: φ75mm
・Weight: 700g

PDF

Part Number

Configured Part Number is shown.

3-6085-03

 
Part Number
3-6085-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 215.80

1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Manufacturer model no. AT3/8 × 75 × 15 kPa Weight 700g Product Detail Type 0-15 kPa
Materials Stock/Chamber/Brass, metal case/SPC (cold-rolled steel plate) Measured fluid Gases Part Number AT3/8 × 75 × 15 kPa
Connector size G3/8B Main Body Size ø 75mm Accuracy grade ±1 scale
Pressure Range (kPa) 0 to 15 Minimum scale (kPa) 0.2 Case type A

Please check the type/dimensions/specifications of the part 3-6085-03 in the Micromanometer 0 - 15kpa series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)