Folding Table with Wiring Function 1500 x 600 x 700 White

Brand :
AS ONE
Caution
- Product image is for representation and may differ from actual product.
- Please check product catalog information and part number below before placing order.
Product Description
【Product Specifications】
・Model number: SHFTL-1560WH
・Specification: Table
・Width x depth x height (mm): 1500 x 600 x 700
・Weight (kg): 24.4
・Color: White
・Material: Top board/low-pressure melamine resin decorative wooden board, Core/MDF (flush structure), Leg, shelf board/steel
・Caster: φ58mm, synthetic resin (with stopper)
・Withstand load: Top board/approximately 40kg, Shelf board/approximately 10kg
・Accessories: Hook x 2 pieces
・Assembling type (tool required)