ESD Antistatic Precision Flat-Bladed Screwdriver 272E30

ESD Antistatic Precision Flat-Bladed Screwdriver 272E30

Standard Unit Price:
-
Days to Ship :
Quote

【Product Specifications】
・Model number: 272E30
・Product name: Precision flat-head screwdriver
・Screw #: 3.0
・Surface resistance value: 10^6 - 10^9Ω (antistatic)
・Manufacturing criteria: IEC 61340-5-1 (ESD standard)
・*Is not intended to use in conduction state.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 3-5905-04
Days to Ship Quote
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)