(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Fluorine Resin Coated Thermometer 0 - 200 Alcohol (With Test Results Document)

Fluorine Resin Coated Thermometer 0 - 200 Alcohol (With Test Results Document)

【Product Specifications】
・Model number: JC-2219C
・Type: Alcohol (with test results document)
・Measurement range (℃): 0 - 200
・Minimum scale: 1℃
・Length: 300mm

PDF

Part Number

Configured Part Number is shown.

3-5887-04

 
Part Number
3-5887-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 251.00

1 Piece(s) 42 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5887-04 in the Fluorine Resin Coated Thermometer 0 - 200 Alcohol (With Test Results Document) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)