(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compensating Lead Wire for T Thermocouple T-F-10m

Compensating Lead Wire for T Thermocouple T-F-10m

【Product Specifications】
・Model number: T-F-10m
・Coating material: FEP (fluorine resin)
・Temperature range (℃): -25 to +200
・Length: 10m

PDF

Part Number

Configured Part Number is shown.

3-5597-03

 
Part Number
3-5597-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 133.90

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Manufacturer Model Number T-F-10m Part number T-F-10m Length 10m
Coating material FEP (fluoropolymer) Temperature Range (°C) -25 to +200

Please check the type/dimensions/specifications of the part 3-5597-03 in the Compensating Lead Wire for T Thermocouple T-F-10m series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)