(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Locking Platform, for Intelligent Mixer

Locking Platform, for Intelligent Mixer

Standard Unit Price:
SGD 312.40
Days to Ship :
16 Day(s)

【Product Specifications】
・Model number: 1011973
・Specification: Locking platform
・Rotation speed: 1 - 99rpm
・Speed settings: 1rpm
・Power supply: 110 - 240VAC 50/60Hz
・Size: 344 x 125 x 168mm
・Weight: 1.6kg

Basic Specifications

  • Specifications
    Locking platform
  • Part number
    1011973
  • Product Detail Type
    Locking platform
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s)
SGD 312.40

Part Number : 3-5570-11
Days to Ship 16 Day(s)
Standard Unit Price SGD 312.40

Specificationtitle

  • Specifications
    Locking platform
  • Part number
    1011973
  • Product Detail Type
    Locking platform

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)