Burner For Processing Strong Type KSN (For City Natural Gas)

Burner For Processing Strong Type KSN (For City Natural Gas)

Standard Unit Price:
-
Days to Ship :
26 Day(s) or more

【Product Specifications】
・Model number: KSN
・Applicable gas: for city natural gas
・Length: 180mm
・Gas classification: 13A・12A・6B・6C
・Flame temperature: Maximum about 1500℃
・Material: Brass chromium plating
・Weight: 1125g

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
26 Day(s) or more
-

Part Number : 3-5543-03
Days to Ship 26 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)