(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dual Arm Pro, Clamp

Dual Arm Pro, Clamp

【Product Specifications】
・Model number: DA3500
・Type: Pro clamp
・Arm size (mm): 163 x 113
・Total height (mm): 460
・Arm holding force: 8kg
・Clamp the maximum width: 105mm
・Mounting screw size: 1/4"
・Weight: 2.4kg

PDF

Part Number

Configured Part Number is shown.

3-5527-03

 
Part Number
3-5527-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,265.00

1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)