(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Rotary Valve Opening And Closing Tag Special 15-360B

Rotary Valve Opening And Closing Tag Special 15-360B

Standard Unit Price:
SGD 21.90
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: Special 15-360B
・Size (mm): 90 x 60
・Material: Body cover/PC (polycarbonate), Display bill/ABS resin
・Window size: 47 x 50mm

Basic Specifications

  • Size (mm)
    90 × 60 (Not including hanging holes)
  • Product Detail Type
    Open (red) to Closed (blue)
  • Materials
    Main body cover: PC (polycarbonate); display tag: ABS resin
  • Window Size
    47×50mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 21.90

Part Number : 3-5489-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 21.90

Specificationtitle

  • Size (mm)
    90 × 60 (Not including hanging holes)
  • Product Detail Type
    Open (red) to Closed (blue)
  • Materials
    Main body cover: PC (polycarbonate); display tag: ABS resin
  • Window Size
    47×50mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)