(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Floor Installation Type Fan Filter Unit Replacement Pre-Filter

Floor Installation Type Fan Filter Unit Replacement Pre-Filter

Standard Unit Price:
SGD 1,099.10
Days to Ship :
10 Day(s)

【Product Specifications】
・Model number: KFC-50H-PF
・Specification: Replacement pre-filter
・Material: Stainless steel (NSSC180)
・Size: 1000 x 500 x 1900mm
・Weight: 90kg
・Air volume: 20~50m3/min
・Wind speed: 6.2m/sec
・Collection efficiency: 99.99% for 0.3μm particles
・Power supply: AC200V 50/60Hz
・Power consumption: 330W

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 1,099.10

Part Number : 3-5475-11
Days to Ship 10 Day(s)
Standard Unit Price SGD 1,099.10

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)