(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Bridge Conveyer BRA-4507

Bridge Conveyer BRA-4507

Standard Unit Price:
SGD 2,036.50
Days to Ship :
21 Day(s)

【Product Specifications】
・Model number: BRA-4507
・Overall length (mm): 2000
・Rotor diameter (mm): φ45
・Roller pitch (mm): 75
・Material: Leg, frame, roller pipe/hard aluminum, Bearing, shaft, bolt/steel
・Height: 633 - 938mm
・Allowable load: 100kg (whole conveyor)
・Folding size: 2000 x 537 x 164mm
・Weight: 22kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
21 Day(s)
SGD 2,036.50

Part Number : 3-5219-04
Days to Ship 21 Day(s)
Standard Unit Price SGD 2,036.50

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)