(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Sealer 8 x 300mm

Sealer 8 x 300mm

Standard Unit Price:
SGD 1,520.90
Days to Ship :
21 Day(s)

【Product Specifications】
・Model number: AZ-300W
・Seal width x length (mm): 8 x 300
・Size (mm): 340 x 300 x 170
・Seal capacity (Total thickness of 2 sheets or more): Polyethylene/0.6mm or less, Polypropylene, Nylon polyethylene, vinylon/0.4mm or less
・Power supply: AC100V
・Power consumption: 1100W
・Weight: 6.7kg
・Accessories: Heater wire x 2 pieces

Basic Specifications

  • Power cord length(m)
    1
  • Size (mm)
    340×300×170
  • Power consumption
    1100W
  • Weight
    6.7 kg
  • Part number
    AZ-300W
  • Seal Width × Length (mm)
    8×300
  • Seal Thickness (Total Thickness of 2 or More Sheets)
    Polyethylene: 0.6 mm or less; polypropylene, nylon poly, vinylon: 0.4 mm or less
  • Power Supply
    AC100V
  • Accessory
    Heater wire × 2 pcs.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
21 Day(s)
SGD 1,520.90

Part Number : 3-4913-02
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,520.90

Specificationtitle

  • Power cord length(m)
    1
  • Size (mm)
    340×300×170
  • Power consumption
    1100W
  • Weight
    6.7 kg
  • Part number
    AZ-300W
  • Seal Width × Length (mm)
    8×300
  • Seal Thickness (Total Thickness of 2 or More Sheets)
    Polyethylene: 0.6 mm or less; polypropylene, nylon poly, vinylon: 0.4 mm or less
  • Power Supply
    AC100V
  • Accessory
    Heater wire × 2 pcs.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)