(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

PEEK Resin Plate 250 x 250 x 50

PEEK Resin Plate 250 x 250 x 50

Standard Unit Price:
SGD 3,952.20
Days to Ship :
19 Day(s) or more

[Features]
· It has excellent chemical resistance, heat resistance, radiation resistance, abrasion resistance, and sliding characteristics.
· High quality Victrex PEEK resin is used
[Product Specifications]
· Size (mm): 250 X 250 X 50
· Dimensions tolerance (thickness/O.D.)(mm): +0.50 – +2.50
· Cut: ◎
· Material: PEEK
· Resin Material: Victrex (R) PEEK 450
· Applicable Laws: European Plastic Regulations EU10/2011, FDA, Food Sanitation Act of Japan
· Heat resistance temperature: 260°C
· * Cutting or special processing: Cutting or processing is possible according to your desired size. ◎ = Products Cuttable for Sale: Round bar: L in 10 mm increments from 100 to 1,000 mm. Cut size accuracy: +0.00 to +3.5 mm, Plate: W can be specified in 10 mm increments from 50 to 500 mm, and D in 10 mm increments from 50 to 1,000 mm. Cut size accuracy: +0.00 to +3.5 mm * Provide drawings, etc. with clearly indicated dimensions when requesting custom processing.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
19 Day(s) or more
SGD 3,952.20

Part Number : 3-3097-40
Days to Ship 19 Day(s) or more
Standard Unit Price SGD 3,952.20

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)