PEEK Resin Plate, TECAPEEK Natural Series

Caution
- Product image is for representation and may differ from actual product.
- Please check product catalog information and part number below before placing order.
Product Description
[Features]
· It has excellent chemical resistance, heat resistance, radiation resistance, abrasion resistance, and sliding characteristics.
· High quality Victrex PEEK resin is used
[Product Specifications]
· Size (mm): 250 X 250 X 5
· Dimensions tolerance (thickness/O.D.)(mm): +0.20 – +0.70
· Cut: ◎
· Material: PEEK
· Resin Material: Victrex (R) PEEK 450
· Applicable Laws: European Plastic Regulations EU10/2011, FDA, Food Sanitation Act of Japan
· Heat resistance temperature: 260°C
· * Cutting or special processing: Cutting or processing is possible according to your desired size. ◎ = Products Cuttable for Sale: Round bar: L in 10 mm increments from 100 to 1,000 mm. Cut size accuracy: +0.00 to +3.5 mm, Plate: W can be specified in 10 mm increments from 50 to 500 mm, and D in 10 mm increments from 50 to 1,000 mm. Cut size accuracy: +0.00 to +3.5 mm * Provide drawings, etc. with clearly indicated dimensions when requesting custom processing.