Conductive PEEK Resin Round Bar φ20x1000

Conductive PEEK Resin Round Bar φ20x1000

Standard Unit Price:
-
Days to Ship :
20 Day(s) or more

[Features]
· Highly conductive PEEK resin with blended carbon nano tube.
· Features cutting properties equivalent to PEEK natural material and reduces wear of cutting tools.
· Has high dimensional stability and dimensional changes after cutting are minimal.
[Product Specifications]
· Size (mm): φ20 X 1000
· Dimensions tolerance (thickness/O.D.)(mm): +0.20 – +0.80
· Material: PEEK Resin (Carbon Nanotube Blending)
· Heat resistance temperature: 260°C
· Surface Resistance: 10^1 to 10^3 Ω
· * Cutting or special processing: Cutting or processing is possible according to your desired size. * Cuttable Dimensions: Round bar: L in 10 mm increments from 100 to 1,000 mm. Cut size accuracy: +0.00 to +3.5 mm, Plate: W can be specified in 10 mm increments from 50 to 500 mm, and D in 10 mm increments from 50 to 1,000 mm. Cut size accuracy: +0.00 to +3.5 mm * Provide drawings, etc. with clearly indicated dimensions when requesting custom processing.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
20 Day(s) or more
-

Part Number : 3-3088-02
Days to Ship 20 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)