(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Lumilar® Film 1 x 10 m x 125 μm Black

Lumilar® Film 1 x 10 m x 125 μm Black

Standard Unit Price:
SGD 379.60
Days to Ship :
16 Day(s) or more

Basic Specifications

  • Materials
    PET (polyethylene terephthalate)
  • Thickness(mm)
    0.125
  • Width(mm)
    1000
  • Length(mm)
    10000
  • Specifications
    Black
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
SGD 379.60

Part Number : 3-3059-06
Days to Ship 16 Day(s) or more
Standard Unit Price SGD 379.60

Specificationtitle

  • Materials
    PET (polyethylene terephthalate)
  • Thickness(mm)
    0.125
  • Width(mm)
    1000
  • Length(mm)
    10000
  • Specifications
    Black

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)