Fluororesin Fabric 1000x1000x0.23

Fluororesin Fabric 1000x1000x0.23

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Excellent non-adhesiveness, sliding, heat resistance, electrical insulation properties, and chemical resistance.
· It features moderate surface unevenness.
· FGF500 has a large amount of fluororesin applied, and its surface is even flatter than other types.
· FGB500 is an anti-static specification.
[Product Specifications]
· Model number: FGF400-10
· Width x Length (mm) 1000 x 1000
· Weight (g/m2): 425
· Nominal Thickness (mm): 0.23
· Material: Glass Fiber, Fluororesin Dispersion
· Surface Resistance Ratio: 10^14 Ω
· Operating temperature range: -180 – +260°C
· Quantity: 1 Roll

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 3-2261-06
Days to Ship Quote
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)