(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Precision Pressure Regulator SRS-HS-BHSN1-H2

Precision Pressure Regulator SRS-HS-BHSN1-H2

【Product Specifications】
・Primary pressure: 15.0MPa or less
・Adjustment pressure: 0.1 - 0.3MPa
・Side pressure gauge (inlet/outlet): 25/0.6MPa
・Applicable gas: H2
・Decompression structure: 2 stages
・Maximum flow rate: 30L/min
・Flowmeter: 3 - 30L/min
・Inlet: W22 14 mountains left cap nut
・Outlet: M12 x 1.0 (φ6 hose joint)
・Body material: Brass
・SRS-HS
・Model number: BHSN1-H2

PDF

Part Number

Configured Part Number is shown.

3-1661-06

 
Part Number
3-1661-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,056.90

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Manufacturer model no. BHSN1-H2 Details SRS-HS Part Number BHSN1-H2
Side Pressure Gauge (Entrance/Exit) 25/0.6MPa Adjusting Pressure 0.1-0.3 MPa Maximum flow rate 30 L/minute
Main unit material Brass Primary Pressure 15.0 MPa or less Compatible Gas H2
Decompression Structure 2-shelf type Entrance W22 14 left cap nut Exit M12 × 1.0 (⌀6 hose fittings)
Flow meter 3 to 30L/min

Please check the type/dimensions/specifications of the part 3-1661-06 in the Precision Pressure Regulator SRS-HS-BHSN1-H2 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)