(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Precision Pressure Regulator SRS-HS-BHSN3-2-H2

Precision Pressure Regulator SRS-HS-BHSN3-2-H2

【Product Specifications】
・Primary pressure: 15.0MPa or less
・Adjustment pressure: 0.1 - 0.3MPa
・Side pressure gauge (inlet/outlet): 25/0.6MPa
・Applicable gas: H2
・Decompression structure: 2 stages
・Maximum flow rate: 200L/min
・Inlet: W22 14 mountains left cap nut
・Outlet: Rc1/4 valve
・Body material: Brass
・SRS-HS
・Model number: BHSN3-2-H2

PDF

Part Number

Configured Part Number is shown.

3-1661-04

 
Part Number
3-1661-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 801.30

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Manufacturer model no. BHSN3-2-H2 Details SRS-HS Part Number BHSN3-2-H2
Side Pressure Gauge (Entrance/Exit) 25/0.6MPa Adjusting Pressure 0.1-0.3 MPa Maximum flow rate 200 L/min
Main unit material Brass Primary Pressure 15.0 MPa or less Compatible Gas H2
Decompression Structure 2-shelf type Entrance W22 14 left cap nut Exit Rc1/4 valve

Please check the type/dimensions/specifications of the part 3-1661-04 in the Precision Pressure Regulator SRS-HS-BHSN3-2-H2 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)