(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

K Thermocouple Kto-1050c

K Thermocouple Kto-1050c

【Product Specifications】
・Temperature range (℃): -50 to +650
・Sheath diameter (mm): φ1.0
・Sheath length (mm): 50
・Material: Sheath part/stainless steel (SUS316), Sleeve part/stainless steel (SUS304), Lead wire coating/glass wool
・Lead wire length/2m
・With omega connector
・Omega connector type
・*Please use it in an environment that temperature of the base of the sheath is 100℃ or less.

PDF

Part Number

Configured Part Number is shown.

3-1561-01

 
Part Number
3-1561-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 87.80

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Specifications With omega connector Manufacturer Model Number 3-1561-01 Sheath section length (mm) 50
Sheath section diameter (mm) ø 1.0 Details Lead wire length/2 m Product detail type (Omega connector type)
Temperature Range (°C) -50 to +650 Material Sheath / stainless steel (SUS316), sleeve / stainless steel (SUS304), lead wire coating / glass wool

Please check the type/dimensions/specifications of the part 3-1561-01 in the K Thermocouple Kto-1050c series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)