(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Resin Plate Material, PEEK Plate 300 mm x 49 mm 1 mm

Resin Plate Material, PEEK Plate 300 mm x 49 mm 1 mm

Standard Unit Price:
SGD 1,031.50
Days to Ship :
10 Day(s)

Basic Specifications

  • Size(mm)
    300×495
  • Materials
    PEEK
  • Thickness(mm)
    1
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 1,031.50

Part Number : 2-9240-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 1,031.50

Specificationtitle

  • Size(mm)
    300×495
  • Materials
    PEEK
  • Thickness(mm)
    1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)