(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Heater Stand Square Stand, Wide Type (WB200 W1000)

Heater Stand Square Stand, Wide Type (WB200 W1000)

Standard Unit Price:
SGD 209.30
Days to Ship :
16 Day(s)

【Product Specifications】
・Model number: WB200 W1000
・Specification: Square stand (wide type)
・Material: Stainless Steel (SUS304)
・Dimensions: A/90mm, B/200mm, C/500mm, D/1000mm
・Accessories: Strut L500 x 2 pieces, Square horizontal pipe (500mm) x 1 piece, Stainless Steel holder (1-7207-01) x 2 pieces

Basic Specifications

  • Specifications
    Square Stand (Wide type)
  • Part number
    WB200 W1000
  • Dimensions(mm)
    A/90 mm, B/200 mm, C/500 mm, D/1,000 mm
  • Product Detail Type
    Square stand / wide type
  • Material
    Stainless steel (SUS304)
  • Accessories
    Support L500 × 2 pcs., Square horizontal pipe (1,000 mm) × 1 pc., Stainless steel clamp holder (1-7207-01) × 2 pc.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s)
SGD 209.30

Part Number : 2-793-25
Days to Ship 16 Day(s)
Standard Unit Price SGD 209.30

Specificationtitle

  • Specifications
    Square Stand (Wide type)
  • Part number
    WB200 W1000
  • Dimensions(mm)
    A/90 mm, B/200 mm, C/500 mm, D/1,000 mm
  • Product Detail Type
    Square stand / wide type
  • Material
    Stainless steel (SUS304)
  • Accessories
    Support L500 × 2 pcs., Square horizontal pipe (1,000 mm) × 1 pc., Stainless steel clamp holder (1-7207-01) × 2 pc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)