Abrasive Lapping Film #2000 A3-9SHT

Abrasive Lapping Film #2000 A3-9SHT

【Product Specifications】
・Size: 216 x 280mm
・Thickness: 75 microns
・Weight: 600g
・Quantity: 1 sheets
・Model number: A3-9SHT
・Material: Aluminum oxide
・Grain size (micron (μ)/mesh): 9.0/#2000
・Color: Light blue

Part Number

Configured Part Number is shown.

2-7697-04

Part Number
2-7697-04
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-7697-04 in the Abrasive Lapping Film #2000 A3-9SHT series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)