(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Abrasive Lapping Film #1200 A3-12SHT

Abrasive Lapping Film #1200 A3-12SHT

【Product Specifications】
・Size: 216 x 280mm
・Thickness: 75 microns
・Weight: 600g
・Quantity: 1 sheets
・Model number: A3-12SHT
・Material: Aluminum oxide
・Grain size (micron (μ)/mesh): 12.0/#1200
・Color: Yellow

PDF

Part Number

Configured Part Number is shown.

2-7697-03

 
Part Number
2-7697-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 13.30

1 Piece(s) 46 Day(s)

Loading...

  1. 1

Basic Information

Size(mm) 216×280 Color Yellow Quantity 1 pc.
Part Number A3-12SHT Thickness 75μm Weight 600g
Particle size (micron (µ)/mesh) 12.0/#1200 Materials Aluminum oxide

Please check the type/dimensions/specifications of the part 2-7697-03 in the Abrasive Lapping Film #1200 A3-12SHT series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)