Platinum Digital Thermometer

Brand :
AS ONE
Caution
- Product image is for representation and may differ from actual product.
- Please check product catalog information and part number below before placing order.
Product Description
【Product Specifications】
・Body indicated temperature range: -100 to +400℃
・Resolution: 0.1℃
・Body measurement accuracy: -50 to +200℃/±0.3℃), Other/±0.8℃
・Input sensor: Platinum resistance thermometer Pt1000, class A
・Waterproof function: IPX5
・Function: Clock, memory (99 memories), HOLD, MAX/MIN, key lock, auto power OFF, external data output
・Material: ABS resin (antibacterial)
・Power supply: AA battery x 2 pieces (included for testing)
・Weight: 160g
・With strap
・Body
・Size (mm): 65 x 25 x 155
・Platinum thermo
・*Sensor probe is not included in the package.
・Model number: SN-3400