Pressure Regulator GSN245AB62RFH06VA

Pressure Regulator GSN245AB62RFH06VA

【Product Specifications】
・Side pressure gauge: Input/25MPa, Output/0.6MPa
・Fittings: Inlet/W22 right cap nut, Exit/φ6mm hose port or Rc1/4 (PT1/4 female screw)
・Used pressure: Inlet/14.8MPa (max), Exit/0.4MPa (max)
・Material: Body/stainless steel (SUS316), Valve sheet/TeflonR or Daiflon, Diaphragm/stainless steel (SUS316), teflon (R) plate
・Flow rate: 25L/min or less
・Weight: 2.0kg
・Model number: GSN2・4・5AB6-2RFH06・V
・Type: Cylinder mounting type outlet with valve 2 step method
・Target gas: Ar
・GS series

Part Number

Configured Part Number is shown.

2-5166-11

Part Number
2-5166-11
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-5166-11 in the Pressure Regulator GSN245AB62RFH06VA series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)