(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Temperature Sensor for Surface FS-1200N-2

Temperature Sensor for Surface FS-1200N-2

【Product Specifications】
・Model number: FS-1200N-2
・Pt thermocouple
・Y terminal
・Temperature range: 0 - 150℃
・Lead material: Stainless steel (SUS316), fluoropolymercoating
・Lead wire length: 2m
・Temperature sensing element hole diameter: φ5mm

PDF

Part Number

Configured Part Number is shown.

2-4966-03

 
Part Number
2-4966-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 119.00

1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Specifications Spade terminal Manufacturer Model Number 2-4966-03 Part number FS-1200N-2
Details Pt thermocouple Temperature range 0 to 150°C Lead material Fluoropolymer (R)
Temperature sensor part hole diameter ø 5mm Lead wire length 2m

Please check the type/dimensions/specifications of the part 2-4966-03 in the Temperature Sensor for Surface FS-1200N-2 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)