(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Refrigerator Thermometer (Checker Mate II) 2 Needle Type 0572 1717-00

Refrigerator Thermometer (Checker Mate II) 2 Needle Type 0572 1717-00

【Product Specifications】
・Model number: 1717-00 (2 needles)
・2 needles
・Measurement range: -40 - 50℃
・Accuracy: +/- 2℃
・Size: 41 x 26 x 144mm
・Sensor cord: 700mm
・With magnet holder
・Checker Mate II

PDF

Part Number

Configured Part Number is shown.

2-4708-02

 
Part Number
2-4708-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 74.90

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Specifications With magnetic holder Manufacturer Model Number 0572 Size 41×26×144mm
Details 2 needles Accuracy ±2°C Product detail type 2 needle type 1717-00
Code number 1717-00 Sensor cord 700mm Features Checkermate II
Measurement Range -40 to +50°C

Please check the type/dimensions/specifications of the part 2-4708-02 in the Refrigerator Thermometer (Checker Mate II) 2 Needle Type 0572 1717-00 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)