(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Portable Thermo-Hygrometer TP-200HG

Portable Thermo-Hygrometer TP-200HG

【Product Specifications】
・Measurement range (temperature/humidity): -10 to +60℃/2 - 95%RH
・Calculation error: Dew point/+/- 0.2℃ (by measured value), Wet-bulb temperature/+/- 0.3℃ (by measured value)
・Accuracy (temperature/humidity): ±0.5℃ (10.0 - 40.0℃), +/- 1.0℃ (other)/+/- 3.0%RH (30.0 - 80.0%RH), +/- 5.0%RH (other)
・Hysteresis: +/- 1.0%RH (maximum)
・Reproducibility: +/- 1.0%RH (maximum)
・Function: Hold, MAX/MIN, auto-off (30 minutes)
・Power supply: AAA dry cell x 2 (included for test)
・Measurement sampling: Approximately 1 second
・Weight: Body/approximately 150g
・With neck strap and vinyl case
・Body
・Size (mm): 54 x 40 x 172
・With sensor refreshing function
・*Sensor doesn't come with body (optional).
・Model number: TP-200HG

PDF

Part Number

Configured Part Number is shown.

2-400-01

 
Part Number
2-400-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 258.40

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-400-01 in the Portable Thermo-Hygrometer TP-200HG series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)