(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ex Pocket Radiation Thermometer IT-210

Ex Pocket Radiation Thermometer IT-210

【Product Specifications】
・Model number: IT-210
・Measurement accuracy: +/- 2℃
・Measurement wavelength: 6 - 14μm
・Spot ratio (distance: Measurement visual): 6: 1
・Sampling: 2 times/seconds
・Emissivity: Variable at 0.1 - 1.0
・With laser marker
・Function: Auto power OFF, backlight
・Power supply: AAA dry cell x 2 (optional)
・Size: 50.9 x 24.7 x 132.9mm
・Weight: Approx 120g
・Accessories: Strap, protective case
・Measurement range: -30 - 550℃
・Resolution: 0.1℃

PDF

Part Number

Configured Part Number is shown.

2-3363-01

 
Part Number
2-3363-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 251.70

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-3363-01 in the Ex Pocket Radiation Thermometer IT-210 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)