(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Meter TM-201 (2ch) *Sensor probe is sold separately

Meter TM-201 (2ch) *Sensor probe is sold separately

【Product Specifications】
・Model number: TM-201
・Number of inputs: 2ch
・Measurement range: -200 to +1372℃
・Resolution: 0.1℃
・Measurement accuracy: ±0.1%rdg + 1℃
・Sampling: 1 time/second
・Power supply: AAA (1.5V) dry cell x 2 (optional)
・Function: Auto power OFF, backlight
・Size: 50.9 x 24.7 x 132.9mm
・Weight: Approx 120g
・Accessories: Strap, Protective case
・*Sensor probe is sold separately.

PDF

Part Number

Configured Part Number is shown.

2-3362-02


Code : 2-3362-02 only meter
Part Number
2-3362-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 330.90

1 Piece(s) 8 Day(s)

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part 2-3362-02 in the Meter TM-201 (2ch) *Sensor probe is sold separately series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)