(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Loupe Monocular Mono 6 x 18T

Loupe Monocular Mono 6 x 18T

【Product Specifications】
・Model number: Mono6 x 18T
・Magnification (for near distance): 6 x (9 x)
・Objective lens diameter (φmm): 18
・Material: Lens/Optical glass with anti-reflection coating Frame/Fiber-reinforced synthetic resin, Eye cup/Rubber
・Focal length: Approx 0.3m
・Field of view (in a 1000m distance): 120m
・Eye relief: 15mm
・Size: φ30 x 94mm
・Weight: 58g
・Accessories: Strap, soft case

PDF

Part Number

Configured Part Number is shown.

2-2770-02

 
Part Number
2-2770-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 885.60

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Size ø 30×94mm Part number Mono6 × 18T Materials Lens/optical glass with anti-reflection coating, frame/fiber-reinforced synthetic resin, eyecup/rubber
Magnification (Near) 6×(9×) Objective lens diameter (ømm) 18 Field of view (At a distance of 1,000 m) 120m
Eye relief 15mm Focal length Approximately 0.3 m Weight 58g
Accessory Strap/Soft case

Please check the type/dimensions/specifications of the part 2-2770-02 in the Loupe Monocular Mono 6 x 18T series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)