(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Thermo Pit 9mc120

Thermo Pit 9mc120

【Product Specifications】
・Model number: 9MC120
・Color tone: Light yellow -> black
・Accuracy: ±2℃ (175℃ or lower), ±3℃ (180℃ or more)
・Material: Surface/polyimide film, Base/polyimide film
・Quantity: 1 box (20 sheets)
・Irreversibility, 9 temperature display
・Color temperature: 120, 125, 130, 135, 140, 145, 150, 155, 160℃
・Type: Chemical reaction
・*Store method: Store it in a cool and dark place at a temperature about 20℃ below the color temperature.

PDF

Part Number

Configured Part Number is shown.

2-2613-03

 
Part Number
2-2613-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSQuantity

SGD 269.20

1 Piece(s) 8 Day(s) 101 box (20 sheets included)

Loading...

  1. 1

Basic Information

Manufacturer Model Number 2-2613-03 Type Chemical change Part number 9MC120
Accuracy ±2°C (175°C or less), ±3°C (180°C or higher) Color tone Pale Yellow to Black Color temperature 120·125·130·135·140·145·150·155·160°C
Features Irreversible/9 temperature display Material Surface: polyimide film; base: polyimide film Quantity 1 box (20 sheets included)

Please check the type/dimensions/specifications of the part 2-2613-03 in the Thermo Pit 9mc120 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)