Vacuum Thermopit 9MC

Brand :
AS ONE
Caution
- Product image is for representation and may differ from actual product.
- Please check product catalog information and part number below before placing order.
Product Description
【Product Specifications】
・Model number: 9MC40
・Color tone: Light yellow -> black
・Accuracy: ±2℃ (175℃ or lower), ±3℃ (180℃ or more)
・Material: Surface/polyimide film, Base/thin type aluminum sheet
・Quantity: 1 box (20 sheets)
・Irreversibility, 9 temperature display
・Color temperature: 40, 45, 50, 55, 60, 65, 70, 75, 80℃
・Type: Wax
・*Store method: Store it in a cool and dark place at a temperature about 20℃ below the color temperature.