(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Non-Contact Thermometer MT-10

Non-Contact Thermometer MT-10

【Product Specifications】
・Model number: MT-10
・Measurement range (℃): -60 to +1500℃
・Resolution (℃): -60 x +1000/0.1, Other/1
・Accuracy: ±2% rdg or ±3℃, whichever is larger
・Reproducibility: +/- 1℃
・Emissivity: 0.10 - 1.00 (0.01 steps)
・Distance factor: D: S = 35: 1
・Response time: 1 second
・Size (mm): 47 x 196 x 200
・Weight (g): Approx 392
・Power supply: AAA alkaline dry cell x 2 (included for test)
・Function: Maximum value display, minimum value display, average value display, DIF hold
・Aiming method: 2 points laser pointer

PDF

Part Number

Configured Part Number is shown.

2-1962-01

 
Part Number
2-1962-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 538.10

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-1962-01 in the Non-Contact Thermometer MT-10 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)