(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Prescale (Pressure Measurement Film) 4LW

Prescale (Pressure Measurement Film) 4LW

【Product Specifications】
・Model number: 4LW
・Measurement range (MPa): 0.05 - 0.2
・Type: Two Sheet type
・Accuracy: +/-10% or less (in concentration meter measurement)
・Width x length: 310mm x 3m
・Usage: Cut prescale in the desired shape, Combine A Film and C Film, And nip measurement position in them and pressurize to come out.

PDF

Part Number

Configured Part Number is shown.

2-1585-01

 
Part Number
2-1585-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 864.30

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type General-purpose Pressure Gauge Pressure Range(Mpa) Others Application Other
Manufacturer model no. 4LW Accuracy ±10% or less (by densitometer measurement) Type Two-sheet type
Measurement Range (MPa) 0.05 to 0.2 Width × length 320mm × 3m Materials Others

Please check the type/dimensions/specifications of the part 2-1585-01 in the Prescale (Pressure Measurement Film) 4LW series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)