(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Measuring Micro 2036-50

Measuring Micro 2036-50

【Product Specifications】
・Model number: 2036-50
・Total magnification: 50 x
・Actual field of view (φmm): 1.7
・Minimum scale (mm): 0.02
・Measurement range (mm): 1.6
・Size: φ12.4 x 127mm
・Weight: 12g
・Minimum scale: 0.02mm

PDF

Part Number

Configured Part Number is shown.

2-1002-02

 
Part Number
2-1002-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 147.50

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Minimum graduation(mm) 0.02 Measuring Range(mm) 1.6 Size ø 12.4×127mm
Part number 2036-50 Minimum graduation 0.02mm Total magnification 50×
True field of view 1.70 Weight 12g

Please check the type/dimensions/specifications of the part 2-1002-02 in the Measuring Micro 2036-50 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)