(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Coated Thermocouple (K Thermocouple: Duplex) for Dk-K-Bl-5m-1260

Coated Thermocouple (K Thermocouple: Duplex) for Dk-K-Bl-5m-1260

【Product Specifications】
・Model number: For DK-K-BL-5m-1260
・Coating material: Vinyl
・Terminal thermocouple (K thermocouple)
・Heat resistance temperature (use it with caution in the measurement environment): 90℃
・Wire diameter: φ0.32mm
・Lead wire length: 5m
・Duplex

PDF

Part Number

Configured Part Number is shown.

1-9930-25

 
Part Number
1-9930-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 94.60

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Manufacturer Model Number 4974425930098 Part number DK-K-BL-5m Details terminal thermocouple (K Thermocouple)
Product detail type Vinyl coated for 1260 5 m Heat-resistant temperature 90°C Wire diameter ø 0.32mm
Coating materials Vinyl Features Duplex Lead wire length 5m

Please check the type/dimensions/specifications of the part 1-9930-25 in the Coated Thermocouple (K Thermocouple: Duplex) for Dk-K-Bl-5m-1260 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)