(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Coated Thermocouple (K Thermocouple: Duplex) Ds-K-5m-Y Terminal

Coated Thermocouple (K Thermocouple: Duplex) Ds-K-5m-Y Terminal

【Product Specifications】
・Model number: DS-K-5m-Y terminal
・Coating material: Ceramic coating
・Terminal crimp Y terminal
・Heat resistance temperature (use it with caution in the measurement environment): 650℃
・Wire diameter: φ0.65mm
・Lead wire length: 5m
・Duplex

PDF

Part Number

Configured Part Number is shown.

1-9930-12

 
Part Number
1-9930-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 203.80

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-9930-12 in the Coated Thermocouple (K Thermocouple: Duplex) Ds-K-5m-Y Terminal series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)