(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Portable Non-Contact Thermometer PT-U80

Portable Non-Contact Thermometer PT-U80

【Product Specifications】
・Model number: PT-U80
・Measurement wavelength: 8 - 14μm
・Measurement accuracy (ε =: 0.95): ±3℃/-30.0 - 0℃, ±2℃/0.1 - 200℃, ±1%/200 - 600℃
・Reproducibility: Reading value ±1℃
・Response time: 0.5 seconds
・Measurement visual field: □ 30/1000mm (D: S = 33: 1)
・Emissivity (ε) correction: ε variable (0.3 - 1.20/0.01 step)
・Aiming method: View coaxial laser marker (class 2) PSc certification obtained
・Function: Hold function, minimum/maximum value display function
・Data recording: 35 points memory (maximum 150 points)
・Power supply: AA alkaline dry cell x 2 pieces (included for test)
・Size: 56 x 38 x 182mm
・Weight: Approx 250g (including cell)
・Accessories: storage case, USB cable
・Measurement range: -30 to +600℃
・Resolution: -30.0 to +199.9℃/0.1, 200 - 600℃/1℃

PDF

Part Number

Configured Part Number is shown.

1-9391-01

 
Part Number
1-9391-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 870.30

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Specifications Measurement field of view: 30/1,000 × 30/1,000 mm (D: S = 33:1) Manufacturer Model Number PT-U80 Part number PT-U80
Size 56×38×182mm Weight Approx. 250 g (including batteries) Resolution -30.0 to +199.9°C/0.1, 200 to 600°C/1°C
Function Hold function, minimum / maximum value display function, average value display, laser marker, backlight Reproducibility ±1°C Response time 0.5 s
Measurement accuracy (ε≒0.95) ±3°C/-30.0 to 0°C, ±2°C/0.1 to 200°C, ±1%/200 to 600°C Emissivity (ε) correction ε variable (0.3 to 1.20/0.01 steps) Targeting Field coaxial laser marker (Class 2) PSc acquired
Data recording 35-point memory (maximum 150 points) Accessories Dedicated storage case, USB cable Measurement Range -30 to +600°C
Power Supply AA alkaline dry cell battery × 2 pcs. (included for testing) Measurement wavelength 8 to 14μm

Please check the type/dimensions/specifications of the part 1-9391-01 in the Portable Non-Contact Thermometer PT-U80 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)