(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Conductive PTFE Tube S1827-50 6 x 8 1 Roll (10m)

Conductive PTFE Tube S1827-50 6 x 8 1 Roll (10m)

Standard Unit Price:
SGD 756.80
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: S1827-50
・Material: PTFE (poly tetrafluoroethylene)
・Conductivity resistance value: 1 x 10^6Ω/m or less
・Tube thickness: 1mm
・Inner diameter x outer diameter: φ6 x φ8mm
・1 roll (10m)

Basic Specifications

  • Outer diameter(mm)
    8
  • Resistance value
    1 × 10^6 Ω / m or less
  • Tube Wall Thickness(mm)
    1
  • Inner Diameter(ømm)
    6
  • Standard Size (Maximum Length)
    10±0.5m
  • Materials
    PTFE (tetrafluoroethylene)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 756.80

Part Number : 1-9333-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 756.80

Specificationtitle

  • Outer diameter(mm)
    8
  • Resistance value
    1 × 10^6 Ω / m or less
  • Tube Wall Thickness(mm)
    1
  • Inner Diameter(ømm)
    6
  • Standard Size (Maximum Length)
    10±0.5m
  • Materials
    PTFE (tetrafluoroethylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)